Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDC-7.00-R |
Series |
N/A PDC-R |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946134271 |
Radial Dynamic Load Capacity |
N/A 132400 lbf |
Radial Static Load Capacity |
N/A 204800 lbf |
Roller Diameter |
N/A 7.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.75 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 3.0000 in |
Stud Length |
N/A 7.6800 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 4.125 in |
Thread Size |
N/A 3-12 |
Weight |
N/A 50.810 lb |