Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDC-5.00-H |
Series |
N/A PDC-H |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946137661 |
Radial Dynamic Load Capacity |
N/A 71000 lbf |
Radial Static Load Capacity |
N/A 104700 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 5.0620 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 2.5630 in |
Thread Size |
N/A 2-12 |
Weight |
N/A 17.790 lb |