Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PXR-5.00-R |
Series |
N/A PXR-R |
Axial Dynamic Load Capacity |
N/A 13310 lbf |
Axial Static Load Capacity |
N/A 32100 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
UPC Code |
N/A 841946134974 |
Radial Dynamic Load Capacity |
N/A 35870 lbf |
Radial Static Load Capacity |
N/A 58400 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 5.0600 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 2.5600 in |
Thread Size |
N/A 2-12 |
Weight |
N/A 18.12 lb |