Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTR-1.125 |
Series |
N/A PTR |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 956 lbf |
Radial Static Load Capacity |
N/A 480 lbf |
Roller Diameter |
N/A 1.1250 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.7510 in |
Stud Diameter |
N/A 0.4370 in |
Stud Length |
N/A 1.0000 in |
Thread Size |
N/A 7/16-20 |
Axial Dynamic Load Capacity |
N/A 331 lbf |
Axial Static Load Capacity |
N/A 60 lbf |
UPC Code |
N/A 841946104953 |
Seal Type |
N/A Rubber Lip |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 0.5000 in |
Weight |
N/A 0.220 lb |