Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDC-9.00 |
Series |
N/A PDC |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 210600 lbf |
Radial Static Load Capacity |
N/A 337200 lbf |
Roller Diameter |
N/A 9.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 4.7500 in |
Stud Diameter |
N/A 3.7500 in |
Stud Length |
N/A 9.5000 in |
Thread Size |
N/A 3-1/2-4 |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946104724 |
Seal Type |
N/A Rubber Lip |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 4.7500 in |
Weight |
N/A 102.870 lb |