Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400029821 |
Manufacturer Part Number |
N/A CRBC 2-1/2 |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Hex Size |
N/A 1/2 in |
Lubrication Holes |
N/A No Holes |
Maximum Speed |
N/A 3700 rpm |
Radial Dynamic Load Capacity |
N/A 16800 lbf |
Radial Static Load Capacity |
N/A 22800 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.5000 in |
Series |
N/A CRBC |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 2.2500 in |
Stud Type |
N/A Plain |
Thread Size |
N/A 1-14 |
Weight |
N/A 2.48 lb |