Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400038069 |
Manufacturer Part Number |
N/A CRBC 31/4 |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A None |
Lubrication Type |
N/A None |
Maximum Speed |
N/A 3100 rpm |
Radial Dynamic Load Capacity |
N/A 14400 lbf |
Radial Static Load Capacity |
N/A 17800 lbf |
Roller Diameter |
N/A 3.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.7500 in |
Series |
N/A CRBC |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Stud Type |
N/A Standard |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 4.75 lb |