Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A S24LWX |
Series |
N/A S |
Axial Dynamic Load Capacity |
N/A 1800 lbf |
Axial Static Load Capacity |
N/A 3100 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 5/8 in |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End |
Maximum Speed |
N/A 5000 rpm |
Radial Static Load Capacity |
N/A 1840 lb |
Roller Diameter |
N/A 0.7500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.5000 in |
Stud Diameter |
N/A 0.3750 in |
Stud Length |
N/A 0.8750 in |
Thread Size |
N/A 3/8-24 |
Weight |
N/A 0.09 lb |
Features & Benefits |
N/A
|