Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400021122 |
Manufacturer Part Number |
N/A RBC 6 |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A None |
Lubrication Type |
N/A None |
Maximum Speed |
N/A 1500 rpm |
Radial Dynamic Load Capacity |
N/A 51000 lbf |
Radial Static Load Capacity |
N/A 60000 lbf |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.25 in |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 6.0000 in |
Stud Type |
N/A Standard |
Thread Size |
N/A 2 1/2-12 |
Weight |
N/A 32.90 lb |