Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400022228 |
Manufacturer Part Number |
N/A RBC 10 |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Hex Size |
N/A 1-1/4 in |
Lubrication Holes |
N/A Hex Head |
Maximum Speed |
N/A 900 rpm |
Radial Dynamic Load Capacity |
N/A 272000 lbf |
Radial Static Load Capacity |
N/A 441000 lbf |
Roller Diameter |
N/A 10.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 5.2500 in |
Stud Diameter |
N/A 4.2500 in |
Stud Length |
N/A 10.0000 in |
Stud Type |
N/A Plain |
Thread Size |
N/A 3-1/2-4 |
Weight |
N/A 137.00 lb |