Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400022112 |
Manufacturer Part Number |
N/A RBC 1-3/4 |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Hex Size |
N/A 5/16 in |
Lubrication Holes |
N/A Hex Head |
Maximum Speed |
N/A 4700 rpm |
Radial Dynamic Load Capacity |
N/A 8200 lbf |
Radial Static Load Capacity |
N/A 10500 lbf |
Roller Diameter |
N/A 1.7500 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1 in |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.7500 in |
Stud Type |
N/A Plain |
Thread Size |
N/A 3/4-16 |
Weight |
N/A 0.83 lb |