Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400022105 |
Manufacturer Part Number |
N/A RBC 1-5/8 |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Hex Size |
N/A 5/16 in |
Lubrication Holes |
N/A Hex Head |
Maximum Speed |
N/A 6200 rpm |
Radial Dynamic Load Capacity |
N/A 6200 lbf |
Radial Static Load Capacity |
N/A 7000 lbf |
Roller Diameter |
N/A 1.6250 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.875 in |
Stud Diameter |
N/A 0.6250 in |
Stud Length |
N/A 1.5000 in |
Stud Type |
N/A Plain |
Thread Size |
N/A 5/8-18 |
Weight |
N/A 0.61 lb |