COMPANY HEADER
Print Back
S 104 L Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A S104L

Series

N/A S

Axial Dynamic Load Capacity

N/A 17000 lbf

Axial Static Load Capacity

N/A 40000 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Slotted Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 1600 rpm

Radial Static Load Capacity

N/A 21000 lb

Roller Diameter

N/A 3.2500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.7500 in

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Thread Size

N/A 1-1/4-12

Weight

N/A 4.75 lb

Features & Benefits

Features & Benefits

N/A
  • Needle Roller Cam Followers have a heavy outer ring cross section and a full complement of needle rollers
  • Offer high dynamic and static load carrying capability, and anti-friction performance, in a compact design
  • Used as track rollers, cam followers, and in a wide range of linear motion systems
  • Standard Stud Cam Followers offer the mounting convenience of a threaded stud and are designed to accommodate moderate loads