COMPANY HEADER
Print Back
H 36 L Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A H36L

Series

N/A H

Axial Dynamic Load Capacity

N/A 2300 lbf

Axial Static Load Capacity

N/A 6150 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Slotted Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 4500 rpm

Radial Static Load Capacity

N/A 4100 lb

Roller Diameter

N/A 1.1250 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.625 in

Stud Diameter

N/A 0.6250 in

Stud Length

N/A 1.0000 in

Thread Size

N/A 5/8-18

Weight

N/A 0.250 lb