COMPANY HEADER
Print Back
H 60 L Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A H60L

Series

N/A H

Axial Dynamic Load Capacity

N/A 6400 lbf

Axial Static Load Capacity

N/A 15850 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Slotted Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 2600 rpm

Radial Static Load Capacity

N/A 11400 lb

Roller Diameter

N/A 1.8750 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1 in

Stud Diameter

N/A 1.0000 in

Stud Length

N/A 1.7500 in

Thread Size

N/A 1-14

Weight

N/A 1.09 lb