COMPANY HEADER
Print Back
H 104 L Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A H104L

Series

N/A H

Axial Dynamic Load Capacity

N/A 17000 lbf

Axial Static Load Capacity

N/A 49900 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Slotted Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 1600 rpm

Radial Static Load Capacity

N/A 36600 lb

Roller Diameter

N/A 3.2500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.7500 in

Stud Diameter

N/A 1.5000 in

Stud Length

N/A 2.5000 in

Thread Size

N/A 1-1/2-12

Weight

N/A 5.15 lb