Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A STO35 |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 35 mm |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 2860 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 5800 lbf |
Radial Static Load Capacity |
N/A 9200 lbf |
Roller Diameter |
N/A 72 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 19.8 mm |
Weight |
N/A 1.16 lb |