Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NATR35-PP |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 35 mm |
Closure Type |
N/A Three-Stage Sealing Both Sides with Plastic Axial Plain Washers |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
UPC Code |
N/A 4012802422139 |
Maximum Speed |
N/A 2000 rpm |
Operating Temperature Range |
N/A -30 to 100 ÂșC |
Radial Dynamic Load Capacity |
N/A 5700 lbf |
Radial Static Load Capacity |
N/A 10000 lbf |
Roller Diameter |
N/A 72 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 29 mm |
Series |
N/A NATR-PP |
Weight |
N/A 1.65 lb |