Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A LR200-2RS |
Bearing Element |
N/A Balls - One Row |
Bore Diameter |
N/A 10 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 16000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Radial Dynamic Load Capacity |
N/A 980 lbf |
Radial Static Load Capacity |
N/A 480 lbf |
Roller Diameter |
N/A 32 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 9 mm |
Weight |
N/A 0.11 lb |