Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RSTO12 |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 12 mm |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 11700 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 2000 lbf |
Radial Static Load Capacity |
N/A 2270 lbf |
Roller Diameter |
N/A 32 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 11.8 mm |
Weight |
N/A 0.130 lb |