Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A LR605-2RSR |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 5 mm |
Closure Type |
N/A Sealed |
UPC Code |
N/A 4047643185592 |
Maximum Speed |
N/A 23000 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 1290 N |
Radial Static Load Capacity |
N/A 510 N |
Roller Diameter |
N/A 16 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 5 mm |