Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NNTR60X150X75-2ZL |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 60 mm |
Closure Type |
N/A Shielded |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 800 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 57000 lbf |
Radial Static Load Capacity |
N/A 79000 lbf |
Roller Diameter |
N/A 150 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 73 mm |
Weight |
N/A 20.34 lb |