Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NNTR55X140X70-2ZL |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 55 mm |
Closure Type |
N/A Shielded |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 850 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 50000 lbf |
Radial Static Load Capacity |
N/A 67000 lbf |
Roller Diameter |
N/A 140 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 68 mm |
Weight |
N/A 16.63 lb |