Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NNTR65X160X75-2ZL |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 65 mm |
Closure Type |
N/A Shielded |
UPC Code |
N/A 4012802060515 |
Maximum Speed |
N/A 700 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 280000 N |
Radial Static Load Capacity |
N/A 395000 N |
Roller Diameter |
N/A 160 mm |
Roller Shape |
N/A Flat |
Roller Width |
N/A 75 mm |