Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A PLRY-9 |
Axial Static Load Capacity |
N/A 147000 lb |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 3.7550 in |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Lubrication Hole Location |
N/A None |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 134230 lb |
Radial Static Load Capacity |
N/A 250000 lb |
Roller Diameter |
N/A 9.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 5.0000 in |