Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPCA-90 |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 30 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Lubrication Hole Location |
N/A None |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 32870 N78240 N |
Radial Static Load Capacity |
N/A 120990 N |
Roller Diameter |
N/A 90 mm |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 56 mm |
Weight |
N/A 4.23 lb |