Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTRY-5.00 |
Series |
N/A PTRY |
Bore Diameter |
N/A 1.7500 in |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Sealed |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 35870 lb |
Radial Static Load Capacity |
N/A 58400 lb |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |