Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTRY-4.00 |
Series |
N/A PTRY |
Bore Diameter |
N/A 1.2500 in |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Sealed |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 17600 lb |
Radial Static Load Capacity |
N/A 27200 lb |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.2500 in |