Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400205157 |
Manufacturer Part Number |
N/A CRBY 1-3/8 |
Axial Static Load Capacity |
N/A 4300 lbf |
Bore Diameter |
N/A 0.3750 in |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Maximum Speed |
N/A 7500 rpm |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 0.8125 in |
Radial Dynamic Load Capacity |
N/A 4100 lbf |
Roller Diameter |
N/A 1.3750 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 0.7500 in |
Series |
N/A CRBY |
Weight |
N/A 0.280 lb |