Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A SRF40 |
Series |
N/A SRF |
Axial Dynamic Load Capacity |
N/A 6900 lbf |
Axial Static Load Capacity |
N/A 11300 lbf |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 1.0000 in |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 5400 rpm |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 0.9950 in |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.995 in |
Standards Met |
N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11 |
Weight |
N/A 0.59 lb |