Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A SRF65 |
Series |
N/A SRF |
Axial Dynamic Load Capacity |
N/A 12500 lbf |
Axial Static Load Capacity |
N/A 26600 lbf |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 1.7500 in |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 3000 rpm |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 1.2450 in |
Roller Diameter |
N/A 3.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.245 in |
Standards Met |
N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11 |
Weight |
N/A 1.91 lb |