COMPANY HEADER
Print Back
Y 192 L Sealed Yoke Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A Y192L

Series

N/A Y

Axial Dynamic Load Capacity

N/A 62900 lbf

Axial Static Load Capacity

N/A 165500 lbf

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 2.2500 in

Closure Type

N/A Sealed

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 590 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Overall Width

N/A 3.3750 in

Roller Diameter

N/A 6.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.25 in

Standards Met

N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11