Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A Y160 |
UPC Code |
N/A 637400008437 |
Series |
N/A Y |
Prop 65 |
N/A Yes |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 1.75 in |
Closure Type |
N/A Open |
Maximum Speed |
N/A 720 rpm |
Overall Width |
N/A 2.875 in |
Radial Dynamic Load Capacity |
N/A 47200 lbf |
Radial Static Load Capacity |
N/A 136000 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |
Finish/Coating |
N/A Black Oxide |
Lubrication Hole Location |
N/A Inner Ring |
Operating Temperature Range |
N/A 0 to 250 ºF |
Bearing Type |
N/A Unsealed |
Weight |
N/A 12.688 lb |