Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A Y192 |
UPC Code |
N/A 637400008451 |
Series |
N/A Y |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 2.2500 in |
Closure Type |
N/A Open |
Maximum Speed |
N/A 590 rpm |
Overall Width |
N/A 3.3750 in |
Radial Dynamic Load Capacity |
N/A 62900 lbf |
Radial Static Load Capacity |
N/A 165500 lbf |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.25 in |
Weight |
N/A 21.38 lb |