Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400038083 |
Manufacturer Part Number |
N/A CRBY 1-3/4 |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 0.5000 in |
Closure Type |
N/A Sealed |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 4700 rpm |
Number of Rows |
N/A 2 |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 1.0625 in |
Radial Dynamic Load Capacity |
N/A 8200 lbf |
Radial Static Load Capacity |
N/A 10500 lbf |
Roller Diameter |
N/A 1.7500 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1 in |
Series |
N/A CRBY |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) |
Weight |
N/A 0.58 lb |