Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A N1013KM1SP |
Bore Diameter |
N/A 65 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 45000 N |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Inner Ring |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 13000 rpm |
Number of Rows |
N/A Single-Row |
Outer Ring Width |
N/A 18 mm |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 18 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Separable Outer Ring |
Series |
N/A N10 |
Static Load Rating |
N/A 58000 N |