Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A NNU4952SK.M.SP |
Bore Diameter |
N/A 260 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 750000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (3) Outer Ring |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2600 rpm |
Number of Rows |
N/A Double-Row |
Outer Ring Width |
N/A 100 mm |
Outside Diameter |
N/A 360 mm |
Overall Width |
N/A 100 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Separable Outer Ring |
Series |
N/A NNU49 |
Static Load Rating |
N/A 1700000 N |