Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A NN3026-AS-K-M-SP |
Bore Diameter |
N/A 130 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 290000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (3) Inner Ring |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4550 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 52 mm |
Outside Diameter |
N/A 200 mm |
Overall Width |
N/A 52 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Separable Outer Ring |
Series |
N/A NN30 |
Static Load Rating |
N/A 500000 N |