Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A NJ2240E.M1 |
Bore Diameter |
N/A 200 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 1220000 N |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (1) Inner Ring (2) Outer Ring |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2850 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 98 mm |
Outside Diameter |
N/A 360 mm |
Overall Width |
N/A 98 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Separable Outer Ring |
Series |
N/A NJ22 |
Static Load Rating |
N/A 1880000 N |