Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SL014912 |
Bore Diameter |
N/A 60 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A No Cage |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 15100 lbf |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4550 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outer Ring Width |
N/A 25 mm |
Outside Diameter |
N/A 85 mm |
Overall Width |
N/A 25 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Non-Separable |
Series |
N/A SL01 |
Static Load Rating |
N/A 26000 lbf |
Weight |
N/A 1.29 lb |