Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SL183020 |
Bore Diameter |
N/A 100 mm |
Bore Type |
N/A Straight |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 49000 lbf |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Inner Ring |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2600 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outer Ring Width |
N/A 37 mm |
Outside Diameter |
N/A 150 mm |
Overall Width |
N/A 37 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Non-Separable |
Series |
N/A SL18 |
Static Load Rating |
N/A 69000 lbf |
Weight |
N/A 5.68 lb |