COMPANY HEADER
Print Back
100 HP, 1785 RPM, A100P2C, 460 V, 445U
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A A100P2C

Base Speed

N/A 1785 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Cast Iron

Frame Size

N/A 445U

Harmonization Code

N/A 8501.52.8040

Phase

N/A 3

Number of Poles

N/A 4

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Motor Power

N/A 100 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 460 V

Weight

N/A 1661.00 lb