Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A A3P1C |
Bearing Type |
N/A 30Bc02Jpp3 |
Duty/Condition Type |
N/A Automotive Duty |
Enclosure Type |
N/A TEFC (Totally Enclosed Fan Cooled) |
Frame Material |
N/A Cast Iron |
Frame Size |
N/A 184 |
Full Load Efficiency |
N/A 85.5 % |
Harmonization Code |
N/A 8501.52.4000 |
Includes |
N/A Canopy Kit |
Insulation Class |
N/A F |
Ingress Protection Rating |
N/A Ingress Protection (IP54) |
Phase |
N/A 3 |
Number of Poles |
N/A 2 |
Mounting Type |
N/A Footed Horizontal |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Service Factor |
N/A 1.00 |
Shaft Diameter |
N/A 0.88 in |
Standards Met |
N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) |
Synchronous Speed |
N/A 3600 rpm |
Motor Power |
N/A 3 hp |
Frequency Rating |
N/A 60 Hz |
Full Load Current |
N/A 4.00 A |
Motor Supply Voltage |
N/A 460 V |
Weight |
N/A 115.00 lb |