COMPANY HEADER
Print Back
621 Motor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 621

Base Speed

N/A 1580 rpm

Capacitor

N/A 494 01047 - Included

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Size

N/A KCI

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 0.74 A

Full Load Torque

N/A 7 ozĀ·in

Harmonization Code

N/A 8501.40.2040

Insulation Class

N/A A

Ingress Protection Rating

N/A Ingress Protection (IP20)

Power

N/A 1/300 hp

Phase

N/A 1

Supply Voltage

N/A 115 V

Mounting Type

N/A Face

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Synchronous Speed

N/A 1500 rpm

Weight

N/A 2.25 lb

Additional Information

Additional Information

N/A Capacitor is included with motor. Face mounting is standard.

Features & Benefits

Features & Benefits

N/A
  • Will operate satisfactorily on 50 or 60 Hz
  • Special rotor provides excellent performance for holding, winding, and tensioning applications
  • Special windings can provide locked rotor or reverse torque intermittently at rated voltage or continuously at reduced voltage
  • Totally enclosed, non-ventilated IP-20 rating
  • Permanently lubricated, noise tested ball bearings