COMPANY HEADER
Print Back
52w 1800 5625 TENV 115 30R
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 5625

Base Speed

N/A 1660 rpm

Capacitor

N/A 494 01015 - Not Included

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Size

N/A 30R

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 0.74 A

Full Load Torque

N/A 25 ozĀ·in

Harmonization Code

N/A 8501.40.2040

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Power

N/A 1/5 hp

Phase

N/A 1

Supply Voltage

N/A 115 V

Mounting Type

N/A Face

Overhung Load Capacity

N/A 18 lb

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 4.75 lb

Additional Information

Additional Information

N/A Capacitor is not included with motor. Face mounting is standard.

Features & Benefits

Features & Benefits

N/A
  • Will operate satisfactorily on 50 or 60 Hz
  • Special rotor provides excellent performance for holding, winding, and tensioning applications
  • Special windings can provide locked rotor or reverse torque intermittently at rated voltage or continuously at reduced voltage
  • Totally enclosed, non-ventilated IP-20 rating
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay