COMPANY HEADER
Print Back
5 hp, 1740 rpm, D5C2K, 230 V, 184T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D5C2K

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 184T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Type

N/A Compressor Duty Motor

Power for 4 Poles

N/A 5 hp

Phase

N/A 1

Number of Poles

N/A 4

Supply Voltage

N/A 230 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 1800 rpm

Weight

N/A 75.00 lb