COMPANY HEADER
Print Back
7-1/2 hp, 3490 rpm, D7C1K, 230 V, 184T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D7C1K

Base Speed

N/A 3490 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 184T

Frequency

N/A 60 Hz

Full Load Current

N/A 30.00 A

Harmonization Code

N/A 8501.40.6040

Insulation Class

N/A F

Type

N/A Compressor Duty Motor

Power for 2 Poles

N/A 7-1/2 hp

Phase

N/A 1

Number of Poles

N/A 2

Supply Voltage

N/A 230 V

Mounting Type

N/A Footed Horizontal

Shaft Diameter

N/A 1.13 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Thermal Protection

N/A Manual

Weight

N/A 80.00 lb

Applications

Applications

N/A For Belt Drive air Compressor Duty High Breakdown Torque