COMPANY HEADER
Print Back
15 / 3 3/4 hp, 1770 / 880 rpm, U15L9C, 460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U15L9C

Base Speed

N/A 1770 rpm880 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 254T

Frequency

N/A 60 Hz

Full Load Current

N/A 18.60 A

Full Load Efficiency

N/A 87.50 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A C&D Flange

Insulation Class

N/A F

Type

N/A Two Speed Motor

Power for 4 Poles

N/A 15 hp

Power for 8 Poles

N/A 3-3/4 hp

Phase

N/A 3

Number of Poles

N/A 4 8

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

Shaft Diameter

N/A 1.63 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 900 rpm1800 rpm

Weight

N/A 210.00 lb

Applications

Applications

N/A For Applications Requiring more than One Standard Speed