COMPANY HEADER
Print Back
1 / 1/2 hp, 1740 / 870 rpm, U1R9C, 460 V, 14
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U1R9C

Base Speed

N/A 1740 rpm870 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 145T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.51.6040

Type

N/A Two Speed Motor

Power for 4 Poles

N/A 1 hp

Power for 8 Poles

N/A 1/2 hp

Phase

N/A 3

Number of Poles

N/A 4 8

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 900 rpm1800 rpm

Weight

N/A 40.00 lb