COMPANY HEADER
Print Back
EGB3530-E40
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EGB3530-E40

Backing Material

N/A Steel

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 39 mm

Bushing Type

N/A Plain

Inside Diameter

N/A 35 mm

UPC Code

N/A 4012802858594

Overall Length

N/A 30 mm